Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SHL Type - Socket
Bill of material
MC-04SHL BRASS NBR
CNSORDERNO
Order number
MC-04SHL BRASS NBR
ASSYNO
Assy No.
CA81595
S
Application (Tube)
4 mm ID
MT
Material
BRASS
M
Mass
14.8 g
L
(30.8) mm
C
(25.8) mm
E
18 mm
A
8 mm
D
ΦD
9.5 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031